Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-112C
Part #:703145
Catalog #:3-112C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.7500 in |
| Inner Ring OD (in): | 2.469 in | Outer Race Width (in): | 1.125 in |
| Outer Race OD (in): | 3.543 in | Centerline to Front Face (in): | 1.281 in |
| Inner Race Length (in): | 2.031 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 3/8-24 | Radius: | 0.062 |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 3550 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Medium |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461020036 | Weight: | 2.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

