Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-115C
Part #:703147
Catalog #:3-115C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 1.9375 in |
| Inner Ring OD (in): | 2.719 in | Outer Race Width (in): | 1.188 in |
| Inner Race Length (in): | 2.188 in | Centerline to Front Face (in): | 1.313 in |
| Outer Race OD (in): | 3.937 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.08 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Set Screw Thread: | 3/8-24 | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3250 rpm | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Medium | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461020050 | Weight: | 3.15 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

