Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-23C
Part #:703149
Catalog #:3-23C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.1875 in |
| Inner Ring OD (in): | 2.984 in | Centerline to Front Face (in): | 1.563 in |
| Outer Race OD (in): | 4.331 in | Outer Race Width (in): | 1.25 in |
| Inner Race Length (in): | 2.563 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Set Screw Thread: | 3/8-24 |
| Radius: | 0.08 | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2550 rpm | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Duty/Series: | Medium |
General Specifications
| UPC: | 662461020074 | Weight: | 4.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

