Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-3C
Part #:703160
Catalog #:3-3C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 3 in |
| Outer Race Width (in): | 1.688 in | Inner Race Length (in): | 3.25 in |
| Inner Ring OD (in): | 3.641 in | Centerline to Front Face (in): | 1.75 in |
| Outer Race OD (in): | 5.512 in |
Technical Specifications
| Set Screw Thread: | 7/16-20 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Radius: | 0.12 |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1950 rpm | Radial Dynamic Load Capacity (lb): | 17,412 lb |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 13,174 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Duty/Series: | Medium |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461020159 | Weight: | 8.05 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

