Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-315C
Part #:703167
Catalog #:3-315C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.625 in | Bore Size (in): | 3.9375 in |
| Outer Race OD (in): | 7.48 in | Inner Race Length (in): | 4.625 in |
| Outer Race Width (in): | 2.5 in | Inner Ring OD (in): | 5.172 in |
| Centerline to Front Face (in): | 2.688 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Radius: | 0.12 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Set Screw Thread: | 5/8-18 |
| Measure Units: | Inch | Speed (Max) (RPM): | 1450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 17,412 lb |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 13,174 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Single Lip Contact Seal | Fixed vs. Expansion: | No |
| Duty/Series: | Medium | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461020197 | Weight: | 21.40 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

