Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-14C
Part #:703964
Catalog #:RB-14C
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.8750 in |
| Outer Race OD (in): | 2.047 in | Inner Race Length (in): | 1.375 in |
| Inner Ring OD (in): | 1.375 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race Width (in): | 0.75 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | None | Speed (Max) (RPM): | 6350 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Replaceable Insert: | No | Radial Static Load Capacity (lb): | 1,651 lb |
| Cage Material: | Brass | Series: | RB |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Standard |
| Ability to Relubricate: | No | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461025192 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

