Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-18C
Part #:703970
Catalog #:RB-18C
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.625 in | Bore Size (in): | 1.1250 in |
| Centerline to Front Face (in): | 1.063 in | Outer Race Width (in): | 0.875 in |
| Inner Ring OD (in): | 1.281 in | Inner Race Length (in): | 1.625 in |
| Outer Race OD (in): | 2.441 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Measure Units: | Inch | Misalignment: | None |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 5450 rpm | Replaceable Insert: | No |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Radial Static Load Capacity (lb): | 2,567 lb |
| Cage Material: | Brass | Series: | RB |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461025253 | Weight: | 0.90 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

