Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-19C
Part #:703971
Catalog #:RB-19C
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.625 in | Bore Size (in): | 1.1875 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (in): | 2.441 in |
| Centerline to Front Face (in): | 1.063 in | Inner Race Length (in): | 1.625 in |
| Inner Ring OD (in): | 1.281 in |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Radius: | 0.04 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Misalignment: | None |
| Speed (Max) (RPM): | 5450 rpm | End Cap: | No |
| Replaceable Insert: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Radial Static Load Capacity (lb): | 2,567 lb |
| Cage Material: | Brass | Precision Rating: | ABEC 1 |
| Series: | RB | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | No |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461025260 | Weight: | 0.90 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

