Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-012C
Part #:703979
Catalog #:AR-2-012C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.7500 in |
| Outer Race OD (in): | 2.062 in | Centerline to Front Face (in): | 0.719 in |
| Inner Race Length (in): | 1.219 in | Outer Race Width (in): | 0.766 in |
| Inner Ring OD (in): | 1.188 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Speed (Max) (RPM): | 6450 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Single Lip Contact Seal | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461025345 | Weight: | 0.65 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

