Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-014C
Part #:703981
Catalog #:AR-2-014C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.8750 in |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.766 in |
| Outer Race OD (in): | 2.272 in | Centerline to Front Face (in): | 0.813 in |
| Inner Race Length (in): | 1.375 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Bore Shape: | Straight |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 6350 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | Brass |
| Series: | AR | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461025352 | Weight: | 0.75 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

