Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-015C
Part #:703982
Catalog #:AR-2-015C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.9375 in |
| Centerline to Front Face (in): | 0.813 in | Outer Race OD (in): | 2.272 in |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.766 in |
| Inner Race Length (in): | 1.375 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Radius: | 0.04 | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 6350 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461025369 | Weight: | 1.00 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

