Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-14C
Part #:703987
Catalog #:AR-2-14C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1 in | Inner Ring OD (in): | 1.859 in |
| Inner Race Length (in): | 1.688 in | Outer Race OD (in): | 3.14 in |
| Outer Race Width (in): | 1.016 in |
Technical Specifications
| Housing Type: | Insert Only | Set Screw Thread: | 5/16-24 |
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 4650 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Series: | AR |
| Cage Material: | Brass | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461025413 | Weight: | 1.80 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

