Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-23C
Part #:704002
Catalog #:AR-2-23C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2.1875 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.266 in |
| Inner Ring OD (in): | 2.719 in | Inner Race Length (in): | 2.188 in |
| Outer Race OD (in): | 4.25 in |
Technical Specifications
| Radius: | 0.08 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 3/8-24 | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3250 rpm |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 6,601 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461025550 | Weight: | 3.50 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

