Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-215C
Part #:704012
Catalog #:AR-2-215C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.9375 in |
| Outer Race OD (in): | 5.375 in | Inner Race Length (in): | 3.063 in |
| Outer Race Width (in): | 1.578 in | Centerline to Front Face (in): | 1.75 in |
| Inner Ring OD (in): | 3.641 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 7/16-20 | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2100 rpm | Radial Dynamic Load Capacity (lb): | 14,839 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 11,224 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | Brass |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461025628 | Weight: | 7.33 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

