Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-37C
Part #:704016
Catalog #:AR-2-37C
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.375 in | Bore Size (in): | 3.4375 in |
| Outer Race OD (in): | 6.28 in | Inner Ring OD (in): | 4.156 in |
| Inner Race Length (in): | 3.375 in | Outer Race Width (in): | 2.078 in |
| Centerline to Front Face (in): | 2.031 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 7/16-20 |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.12 | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 18,681 lb |
| Speed (Max) (RPM): | 1850 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 14,496 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461025666 | Weight: | 11.90 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

