Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-23C RP
Part #:707512
Catalog #:AR-2-23C RP
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.185 in | Outer Race OD (in): | 4.2475 in |
| Inner Ring OD (in): | 2.71 in | Inner Race Length (in): | 2.185 in |
| Centerline to Front Face (in): | 1.305 in | Outer Race Width (in): | 1.265 in |
| Bore Size (in): | 2.1875 in | Outer Diameter (in): | 4.25 in |
Technical Specifications
| Measure Units: | Inch | Speed (Max) (RPM): | 3250 rpm |
| Series: | AR | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Cage Material: | PPS | Outer Ring Land Profile: | Tapered Lands |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Rolling Element: | Ball Bearing |
| Platform: | Gold Line Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Radial Static Load Capacity (lb): | 6,601 lb |
| Bearing Insert Coating: | Black Oxide Coated | Precision Rating: | ABEC 1 |
| Housing Type: | Insert | Locking Type: | Set Screw |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | Yes |
| Lubrication Type: | Oil | Type of Seal: | Contact Seal |
General Specifications
| UPC: | 662461289549 | Weight: | 4.40 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

