Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-206
Part #:710132
Catalog #:AR-206
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Race OD (mm): | 68.2498 mm |
| Outer Race OD (in): | 2.687 in | Outer Race Width (in): | 0.953 in |
| Outer Race Width (mm): | 24.2 mm | Inner Race Length (mm): | 38.1 mm |
Technical Specifications
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Speed (Max) (RPM): | 5450 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461053270 | Weight: | 1.50 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

