Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-207
Part #:710133
Catalog #:AR-207
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outer Race OD (mm): | 79.756 mm |
| Outer Race OD (in): | 3.14 in | Outer Race Width (in): | 1.016 in |
| Inner Race Length (mm): | 42.9 mm | Outer Race Width (mm): | 25.8 mm |
Technical Specifications
| Set Screw Thread: | 5/16-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Measure Units: | Metric | Radius: | 0.04 |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Speed (Max) (RPM): | 4650 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461053287 | Weight: | 2.10 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

