Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-212
Part #:710138
Catalog #:AR-212
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outer Race OD (mm): | 119.8372 mm |
| Outer Race Width (in): | 1.399 in | Outer Race OD (in): | 4.718 in |
| Inner Race Length (mm): | 65.1 mm | Outer Race Width (mm): | 33.7 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 3/8-24 | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Speed (Max) (RPM): | 3000 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 8,150 lb | Series: | AR |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461053331 | Weight: | 4.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

