Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LS-115
Part #:767170
Catalog #:LS-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.109 in | Bore Size (in): | 0.9375 in |
| Centerline to Front Face (in): | 0.766 in | Inner Ring OD (in): | 1.375 in |
| Outer Race Width (in): | 0.594 in | Inner Race Length (in): | 1.109 in |
| Outer Race OD (in): | 2.047 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Radius: | 0.07 |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | None | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3500 rpm | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Radial Static Load Capacity (lb): | 1,651 lb | Cage Material: | Plastic |
| Precision Rating: | ABEC 1 | Series: | LS 100 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Ability to Relubricate: | No |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Light |
General Specifications
| UPC: | 662460343655 | Weight: | 0.44 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

