Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LS-120
Part #:767175
Catalog #:LS-120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 0.859 in | Inner Race Length (in): | 1.281 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (in): | 2.835 in |
| Inner Ring OD (in): | 1.859 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.08 |
| Set Screw Thread: | 5/16-24 | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | None | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Light | Retainer Type: | Ball Riding Retainer |
| Ability to Relubricate: | No | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662460343693 | Weight: | 0.99 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

