Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-112
Part #:767198
Catalog #:SLS-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.063 in | Bore Size (in): | 0.7500 in |
| Inner Ring OD (in): | 1.188 in | Inner Race Length (in): | 1.063 in |
| Outer Race OD (in): | 1.85 in | Centerline to Front Face (in): | 0.719 in |
| Outer Race Width (in): | 0.594 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.07 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | None | Speed (Max) (RPM): | 4000 rpm |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Narrow Inner Ring |
| Retainer Type: | Ball Riding Retainer | Duty/Series: | Light |
| Ability to Relubricate: | No | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662460343921 | Weight: | 0.33 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

