Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-119
Part #:767203
Catalog #:SLS-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.156 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.441 in | Inner Ring OD (in): | 1.594 in |
| Outer Race Width (in): | 0.703 in | Centerline to Front Face (in): | 0.781 in |
| Inner Race Length (in): | 1.156 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Radius: | 0.08 | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | None | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3000 rpm | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Narrow Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Duty/Series: | Light | Locking Type: | Set Screw |
| Retainer Type: | Ball Riding Retainer | Ability to Relubricate: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460343976 | Weight: | 0.65 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

