Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-120
Part #:767205
Catalog #:SLS-120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 1.2500 in |
| Outer Race OD (in): | 2.835 in | Centerline to Front Face (in): | 0.859 in |
| Inner Race Length (in): | 1.281 in | Outer Race Width (in): | 0.75 in |
| Inner Ring OD (in): | 1.859 in |
Technical Specifications
| Set Screw Thread: | 5/16-24 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Measure Units: | Inch | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Internal Clearance: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Narrow Inner Ring |
| Ability to Relubricate: | No | Type of Seal: | Single Lip Contact Seal |
| Fixed vs. Expansion: | No | Duty/Series: | Light |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Retainer Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460343983 | Weight: | 1.03 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

