Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SLS-124
Part #:767208
Catalog #:SLS-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.422 in | Bore Size (in): | 1.5000 in |
| Inner Ring OD (in): | 2.063 in | Outer Race OD (in): | 3.15 in |
| Outer Race Width (in): | 0.859 in | Centerline to Front Face (in): | 0.938 in |
| Inner Race Length (in): | 1.422 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Radius: | 0.095 | Measure Units: | Inch |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | None |
| Speed (Max) (RPM): | 2500 rpm | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal | Retainer Type: | Ball Riding Retainer |
| Maximum Operating Temperature (F): | 200 °F | Locking Type: | Set Screw |
| Ability to Relubricate: | No | Fixed vs. Expansion: | No |
| Duty/Series: | Light |
General Specifications
| UPC: | 662460344027 | Weight: | 1.32 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

