Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-114
Part #:767296
Catalog #:VE-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.266 in | Bore Size (in): | 0.8750 in |
| Inner Race Length (in): | 1.266 in | Outer Race Width (in): | 0.591 in |
| Centerline to Front Face (in): | 0.547 in | Collar OD (in): | 1.5 in |
| Inner Ring OD (in): | 1.5 in | Outer Race OD (in): | 2.047 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.07 |
| Set Screw Thread: | 1/4-28 | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Speed (Max) (RPM): | 3500 rpm |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 200 °F |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Thru-Hardened | Locking Type: | Eccentric |
| Fixed vs. Expansion: | No | Duty/Series: | Intermediate |
| Retainer Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289519392 | Weight: | 0.53 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

