Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-124
Part #:767318
Catalog #:VE-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.766 in | Bore Size (in): | 1.5000 in |
| Outer Race OD (in): | 3.15 in | Inner Race Length (in): | 1.766 in |
| Centerline to Front Face (in): | 0.75 in | Inner Ring OD (in): | 2.375 in |
| Outer Race Width (in): | 0.866 in | Collar OD (in): | 2.375 in |
Technical Specifications
| Radius: | 0.095 | Bore Shape: | Straight |
| Set Screw Thread: | 3/8-24 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Speed (Max) (RPM): | 2500 rpm |
| Internal Clearance: | Standard | Misalignment: | ±1.5° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | End Cap: | No |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Retainer Type: | Ball Riding Retainer |
| Locking Type: | Eccentric | Inner Race Heat Treat Method: | Thru-Hardened |
| Maximum Operating Temperature (F): | 200 °F | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Intermediate |
General Specifications
| UPC: | 662289310777 | Weight: | 1.62 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

