Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-123
Part #:767353
Catalog #:VE-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.578 in | Bore Size (in): | 1.4375 in |
| Collar OD (in): | 2.188 in | Centerline to Front Face (in): | 0.625 in |
| Outer Race Width (in): | 0.748 in | Inner Race Length (in): | 1.578 in |
| Inner Ring OD (in): | 2.188 in | Outer Race OD (in): | 2.835 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Insert Only | Radius: | 0.08 |
| Set Screw Thread: | 3/8-24 | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 5,782 lb |
| Speed (Max) (RPM): | 2500 rpm | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 3,493 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Eccentric |
| Retainer Type: | Ball Riding Retainer | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Intermediate |
| Inner Race Heat Treat Method: | Thru-Hardened | Maximum Operating Temperature (F): | 200 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289519477 | Weight: | 1.12 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

