Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-115
Part #:767765
Catalog #:VE-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.266 in | Bore Size (in): | 0.9375 in |
| Outer Race Width (in): | 0.591 in | Inner Race Length (in): | 1.266 in |
| Collar OD (in): | 1.5 in | Inner Ring OD (in): | 1.5 in |
| Outer Race OD (in): | 2.047 in | Centerline to Front Face (in): | 0.547 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Radius: | 0.07 | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±1.5° Misalignment - Static Only | Speed (Max) (RPM): | 3500 rpm |
| Internal Clearance: | Standard | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Intermediate |
| Retainer Type: | Ball Riding Retainer | Inner Race Heat Treat Method: | Thru-Hardened |
| Locking Type: | Eccentric | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662289519408 | Weight: | 0.92 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

