Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VE-118
Part #:767786
Catalog #:VE-118
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.422 in | Bore Size (in): | 1.1250 in |
| Centerline to Front Face (in): | 0.578 in | Inner Ring OD (in): | 1.75 in |
| Outer Race OD (in): | 2.441 in | Inner Race Length (in): | 1.422 in |
| Outer Race Width (in): | 0.709 in | Collar OD (in): | 1.75 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert Only |
| Set Screw Thread: | 5/16-24 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Radius: | 0.08 |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3000 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Retainer Material: | Molded fiber glass reinforced nylon |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 200 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Ball Riding Retainer | Locking Type: | Eccentric |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Thru-Hardened |
| Duty/Series: | Intermediate |
General Specifications
| UPC: | 662289519422 | Weight: | 0.78 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

