Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-1768
Part #:700302
Catalog #:SK-1768
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outer Race OD (in): | 2.83 in | Inner Race Length (in): | 1.69 in |
| Centerline to Front Face (in): | 1 in | Bore Size (in): | 1.1550 in |
| Outer Race Width (in): | 0.94 in |
Technical Specifications
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Bore Shape: | Hex | Platform: | Gold Line Ball Bearing |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Insert Material: | 52100 Bearing Steel, Black Oxide | Misalignment: | ±2.0° Misalignment - Static Only |
| End Cap: | No | Measure Units: | Inch |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Locking Type: | Hex Bore | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461226742 | Weight: | 1.33 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

