Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-714 ADG
Part #:701637
Catalog #:SK-714 ADG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Ring OD (in): | 5.171875 in | Outer Race OD (in): | 7.47 in |
| Inner Ring OD (mm): | 128.7 mm | Bore Size (in): | 3.9375 in |
| Outer Race Width (in): | 2.5 in | Inner Race Length (in): | 4.625 in |
| Length Through Bore (in): | 4.625 in | Inner Race Length (mm): | 117.4 mm |
Technical Specifications
| Precision Rating: | ABEC 1 | Cage Material: | Brass |
| Rolling Element: | Ball Bearing | End Cap: | No |
| Housing Type: | Insert Only | Platform: | Gold Line Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Measure Units: | Inch | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662461012314 | Weight: | 20.76 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

