Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-945
Part #:701758
Catalog #:SK-945
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Length Through Bore (in): | 1.125 in |
| Inner Ring OD (mm): | 40.4 mm | Inner Ring OD (in): | 1.59375 in |
| Inner Race Length (in): | 1.125 in | Outer Race OD (in): | 2.44 in |
| Inner Race Length (mm): | 28.6 mm |
Technical Specifications
| Platform: | Gold Line Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Cage Material: | Nylon |
| Precision Rating: | ABEC 1 | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide Coated | Rolling Element: | Ball Bearing |
| Measure Units: | Metric | End Cap: | No |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461013045 | Weight: | 1.13 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

