Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-1350 BVK
Part #:703676
Catalog #:SK-1350 BVK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Ring OD (in): | 1.12 in | Outer Diameter (mm): | 64.28 mm |
| Bore Size (in): | 0.7500 in | Outer Race OD (in): | 1.8502 in |
| Inner Ring OD (mm): | 30.16 mm | Housing OD (in): | 2.21875 in |
| Outer Diameter (in): | 2.531 in | Outer Race OD (mm): | 46.99508 mm |
| Inner Race Length (in): | 1.2785 in | Length Through Bore (in): | 1.38 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided Inner | Radial Static Load Capacity (lb): | 1,444 lb |
| Bearing Insert Coating: | Black Oxide Coated Inner Ring | Bore Shape: | straight |
| Radial Dynamic Load Capacity (lb): | 2,611 lb | Retainer Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Cage Material: | Nylon | Internal Clearance: | Standard |
| Precision Rating: | ABEC 1 | End Cap: | No |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Ability to Relubricate: | No | Retainer Type: | Ball Riding Retainer |
| Maximum Operating Temperature (F): | 200 °F | Duty/Series: | Light |
| Locking Type: | Set Screw | Insert Number: | SK-1350 BVK |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461248027 | Weight: | 0.53 LB |
| Packaged Length: | 15.60 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 5.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

