Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-1195
Part #:719055
Catalog #:SK-1195
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Race Length (in): | 1 in | Bore Size (in): | 1.2500 in |
| Outer Race OD (in): | 2.83 in | Inner Ring OD (mm): | 46.8 mm |
| Length Through Bore (in): | 1 in | Inner Ring OD (in): | 1.84375 in |
| Inner Race Length (mm): | 25.4 mm |
Technical Specifications
| Precision Rating: | ABEC 1 | Platform: | Gold Line Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| End Cap: | No | Bore Shape: | Straight |
| Cage Material: | Nylon | Housing Type: | Insert Only |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461105689 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

