Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-1465
Part #:721211
Catalog #:SK-1465
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.435 in | Bore Size (in): | 1 in |
| Outer Race OD (in): | 2.047 in | Collar OD (in): | 1.937 in |
| Centerline to Front Face (in): | 0.925 in | Inner Ring OD (in): | 1.937 in |
| Inner Race Length (in): | 1.435 in | Outer Race Width (in): | 0.75 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Housing Type: | Insert Only |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Radius: | 0.04 | Measure Units: | Inch |
| Speed (Max) (RPM): | 6350 rpm | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Replaceable Insert: | Yes | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662461125182 | Weight: | 0.79 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

