Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-1510
Part #:721377
Catalog #:SK-1510
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.435 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.925 in | Collar OD (in): | 1.937 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (in): | 2.047 in |
| Inner Race Length (in): | 1.435 in | Inner Ring OD (in): | 1.937 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Measure Units: | Inch | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Rolling Element: | Ball Bearing |
| Speed (Max) (RPM): | 550 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Misalignment Type: | Static Only |
| End Cap: | No | Replaceable Insert: | Yes |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Concentric |
| Type of Seal: | Triple Lip Contact Seal |
General Specifications
| UPC: | 662461188392 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

