Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - SK-1559
Part #:721686
Catalog #:SK-1559
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outer Race OD (in): | 3.543 in | Overall Width (in): | 2.0288 in |
| Inner Race Length (in): | 2.0288 in | Outer Race Width (in): | 1.12 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Replaceable Insert: | Yes | End Cap: | No |
| Measure Units: | Inch | Set Screw Thread: | 3/8-24 UNF |
| Insert Material: | 52100 Bearing Steel, Black Oxide | Misalignment: | ±2.0° Misalignment - Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Type of Seal: | Contact Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461194201 | Weight: | 2.10 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

