Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-12T
Part #:712674
Catalog #:PN-12T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.281 in | Bore Size (in): | 0.7500 in |
| Outer Race OD (in): | 1.85 in | Centerline to Front Face (in): | 0.719 in |
| Inner Ring OD (in): | 1.75 in | Outer Race Width (in): | 0.625 in |
| Collar OD (in): | 1.75 in | Inner Race Length (in): | 1.281 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.04 |
| Torx Cap Screw: | 8-32 X 5/8 | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Speed (Max) (RPM): | 3100 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Platform: | PN Gold |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Replaceable Insert: | No |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 1,444 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | PN-T |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Concentric | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Triple Lip Contact Seal |
General Specifications
| UPC: | 662461348215 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

