Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-20T
Part #:712679
Catalog #:PN-20T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.2500 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.835 in |
| Inner Race Length (in): | 1.75 in | Centerline to Front Face (in): | 1 in |
| Inner Ring OD (in): | 2.438 in | Collar OD (in): | 2.438 in |
Technical Specifications
| Radius: | 0.04 | Measure Units: | Inch |
| Torx Cap Screw: | 10-24 X 3/4 | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Bore Shape: | Straight | Speed (Max) (RPM): | 2000 rpm |
| Radial Dynamic Load Capacity (lb): | 5,782 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Replaceable Insert: | No | Misalignment Type: | Static Only |
| Platform: | PN Gold | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 3,493 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Locking Type: | Concentric |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Retainer Type: | Land Riding Retainer | Type of Seal: | Triple Lip Contact Seal |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461348253 | Weight: | 1.50 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

