Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-24T
Part #:712681
Catalog #:PN-24T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Bore Size (in): | 1.5000 in |
| Inner Ring OD (in): | 2.688 in | Outer Race OD (in): | 3.15 in |
| Collar OD (in): | 2.688 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.188 in | Inner Race Length (in): | 2.06 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.062 | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Measure Units: | Inch |
| Torx Cap Screw: | 10-24 X 3/4 | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 1750 rpm |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | End Cap: | No |
| Platform: | PN Gold | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Misalignment Type: | Static Only | Replaceable Insert: | No |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | PN-T |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Standard | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Type of Seal: | Triple Lip Contact Seal | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Concentric |
General Specifications
| UPC: | 662461348277 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

