Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-31T
Part #:712683
Catalog #:PN-31T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.094 in | Bore Size (in): | 1.9375 in |
| Inner Ring OD (in): | 3.375 in | Centerline to Front Face (in): | 1.281 in |
| Outer Race Width (in): | 1.125 in | Collar OD (in): | 3.375 in |
| Outer Race OD (in): | 3.543 in | Inner Race Length (in): | 2.094 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Radius: | 0.062 |
| Torx Cap Screw: | 1/4-20 X 1 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Speed (Max) (RPM): | 1500 rpm |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Replaceable Insert: | No | Platform: | PN Gold |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | PPS |
| Series: | PN-T | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Concentric | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Type of Seal: | Triple Lip Contact Seal |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461348291 | Weight: | 2.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

