Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-35T
Part #:712686
Catalog #:PN-35T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2.1875 in |
| Inner Ring OD (in): | 3.625 in | Inner Race Length (in): | 2.25 in |
| Collar OD (in): | 3.625 in | Outer Race OD (in): | 3.937 in |
| Outer Race Width (in): | 1.188 in | Centerline to Front Face (in): | 1.313 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.08 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Rolling Element: | Ball Bearing |
| Torx Cap Screw: | 1/4-20 X 1 | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Speed (Max) (RPM): | 1350 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Platform: | PN Gold | Replaceable Insert: | No |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Concentric | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Triple Lip Contact Seal | Ability to Relubricate: | Yes |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461348314 | Weight: | 2.80 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

