Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-205T
Part #:713825
Catalog #:PN-205T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outer Race Width (in): | 0.6875 in |
| Outer Race OD (mm): | 52 mm | Outer Race Width (mm): | 17.46 mm |
| Inner Race Length (mm): | 36.5 mm |
Technical Specifications
| Measure Units: | Metric | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Housing Type: | Insert Only |
| Torx Cap Screw: | 8-32 X 5/8 | Rolling Element: | Ball Bearing |
| Radius: | 1.02 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Speed (Max) (RPM): | 2700 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Replaceable Insert: | No | Platform: | PN Gold |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 1,651 lb | Series: | PN-T |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Concentric | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Triple Lip Contact Seal |
General Specifications
| UPC: | 662461368527 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

