Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - PN-206T
Part #:713826
Catalog #:PN-206T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Race OD (mm): | 62 mm |
| Outer Race Width (in): | 0.875 in | Inner Race Length (mm): | 39.7 mm |
| Outer Race Width (mm): | 22.23 mm |
Technical Specifications
| Measure Units: | Metric | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Housing Type: | Insert Only |
| Torx Cap Screw: | 8-32 X 5/8 | Rolling Element: | Ball Bearing |
| Radius: | 1.02 | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2300 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Misalignment Type: | Static Only | Replaceable Insert: | No |
| End Cap: | No | Platform: | PN Gold |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | PPS |
| Series: | PN-T | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Locking Type: | Concentric |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Type of Seal: | Triple Lip Contact Seal |
General Specifications
| UPC: | 662461368534 | Weight: | 1.41 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

