Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - No Locking Lock - SK-2078
Part #:718548
Catalog #:SK-2078
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.1875 in |
| Inner Ring OD (in): | 2.71 in | Outer Race Width (in): | 1.19 in |
| Outer Race OD (in): | 3.937 in | Centerline to Front Face (in): | 1.31 in |
| Inner Race Length (in): | 2.19 in |
Technical Specifications
| Bore Shape: | Straight | Radius: | 0.08 |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated | Housing Type: | Insert Only |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Speed (Max) (RPM): | 3250 rpm |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Cage Material: | PPS | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Locking Type: | No Locking | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461391372 | Weight: | 2.80 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

