Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-124
Part #:767341
Catalog #:VS-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.422 in | Bore Size (in): | 1.5000 in |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 0.938 in |
| Outer Race Width (in): | 0.866 in | Inner Race Length (in): | 1.422 in |
| Outer Race OD (in): | 3.15 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Measure Units: | Inch | Set Screw Thread: | 5/16-24 |
| Radius: | 0.095 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | ±1.5° Misalignment - Static Only |
| Speed (Max) (RPM): | 2500 rpm | End Cap: | No |
| Retainer Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Retainer Type: | Ball Riding Retainer |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Intermediate |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662289319725 | Weight: | 1.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

