Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VS-108
Part #:767567
Catalog #:VS-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.938 in | Bore Size (in): | 0.5000 in |
| Centerline to Front Face (in): | 0.625 in | Outer Race OD (in): | 1.575 in |
| Outer Race Width (in): | 0.512 in | Inner Ring OD (in): | 0.969 in |
| Inner Race Length (in): | 0.938 in |
Technical Specifications
| Radius: | 0.055 | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Bore Shape: | Straight |
| Set Screw Thread: | 10-32 | Speed (Max) (RPM): | 5000 rpm |
| Misalignment: | ±1.5° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 2,108 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Molded fiber glass reinforced nylon | Bearing Insert Coating: | Uncoated |
| Radial Static Load Capacity (lb): | 1,117 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Narrow Inner Ring |
| Duty/Series: | Intermediate | Retainer Type: | Ball Riding Retainer |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662289526055 | Weight: | 0.26 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

