Hub City Mounted Insert Only Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:B250TWX1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Outer Race OD (in): | 2.047 in |
| Overall Width (in): | 1.343 in | Inner Race Length (in): | 1.343 in |
Technical Specifications
| Insert Material: | Stainless Steel | Misalignment: | ±1.5° Misalignment - Static Only |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Internal Clearance: | Standard | Fixed vs. Expansion: | No |
| Lubrication Type: | NSF H1 Food Grade Grease | Locking Type: | Set Screw |
| Duty/Series: | Standard | Type of Seal: | Spring Loaded Contact |

