Hub City Mounted Insert Only Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:B250TWX1-1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Race Length (in): | 1.937 in | Bore Size (in): | 1.5000 in |
| Overall Width (in): | 1.937 in | Outer Race OD (in): | 3.15 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Insert Material: | Stainless Steel | Measure Units: | Inch |
| Misalignment: | ±1.5° Misalignment - Static Only | Bore Shape: | Straight |
| Housing Type: | Insert Only | Misalignment Type: | Static Only |
| Internal Clearance: | Standard | Lubrication Type: | NSF H1 Food Grade Grease |
| Type of Seal: | Spring Loaded Contact | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Set Screw |

